Destaco Logo

ROUND TOOLING FOR END EFFECTORS

Rod End Single End Extensions

Rod End Single End Extensions

Specifications:
Maximum Clamp Load:
200 ft-lb [271 Nm]
Material:
Body:
Cast Aluminum
Extension:
Machined Aluminum

Features

  • Mounts to round tube for extended mounting options
  • Provides 360° of rotational adjustments along a single axis

Markets

Applications

Product
Weight (lbs)
Length (in)
Tube Size
Tube Diameter (in)
Product Type
Maximum Static Clamp Load (ft lb)
Finish
Material
0.4631.50 in1.50Single End Extensions200SilverAluminum
1.49181.50 in1.50Single End Extensions200SilverAluminum
1.28151.50 in1.50Single End Extensions200SilverAluminum
0.4231.00 in1.00Single End Extensions200SilverAluminum
0.7681.00 in1.00Single End Extensions200SilverAluminum
0.6761.50 in1.50Single End Extensions200SilverAluminum
1.42171.50 in1.50Single End Extensions200SilverAluminum
1.24151.00 in1.00Single End Extensions200SilverAluminum
0.7371.50 in1.50Single End Extensions200SilverAluminum
1.0211.8125 mm0.98Single End Extensions200BlueAluminum
1.03121.00 in1.00Single End Extensions200SilverAluminum
0.483.9425 mm0.98Single End Extensions200BlueAluminum
1.0411.8140 mm1.57Single End Extensions200BlueAluminum
0.757.8725 mm0.98Single End Extensions200BlueAluminum
1.01111.50 in1.50Single End Extensions200SilverAluminum
0.919.8440 mm1.57Single End Extensions200BlueAluminum
1.14131.50 in1.50Single End Extensions200SilverAluminum
0.4941.00 in1.00Single End Extensions200SilverAluminum
1.3115.7540 mm1.57Single End Extensions200BlueAluminum
1.08121.50 in1.50Single End Extensions200SilverAluminum
0.645.9140 mm1.57Single End Extensions200BlueAluminum
0.5551.00 in1.00Single End Extensions200SilverAluminum
0.6971.00 in1.00Single End Extensions200SilverAluminum
0.899.8425 mm0.98Single End Extensions200BlueAluminum
0.6261.00 in1.00Single End Extensions200SilverAluminum
0.9101.00 in1.00Single End Extensions200SilverAluminum
0.351.9725 mm0.98Single End Extensions200BlueAluminum
0.513.9440 mm1.57Single End Extensions200BlueAluminum
0.371.9740 mm1.57Single End Extensions200BlueAluminum
1.1131.00 in1.00Single End Extensions200SilverAluminum
0.881.50 in1.50Single End Extensions200SilverAluminum
0.625.9125 mm0.98Single End Extensions200BlueAluminum
0.777.8740 mm1.57Single End Extensions200BlueAluminum
1.2915.7525 mm0.98Single End Extensions200BlueAluminum
1.37171.00 in1.00Single End Extensions200SilverAluminum
0.5341.50 in1.50Single End Extensions200SilverAluminum
1.3161.00 in1.00Single End Extensions200SilverAluminum
0.96111.00 in1.00Single End Extensions200SilverAluminum
0.651.50 in1.50Single End Extensions200SilverAluminum
1.21141.50 in1.50Single End Extensions200SilverAluminum
1.1813.7840 mm1.57Single End Extensions200BlueAluminum
Single End Extensions
1.51191.00 in1.00Single End Extensions200SilverAluminum
0.8791.50 in1.50Single End Extensions200SilverAluminum
1.17141.00 in1.00Single End Extensions200SilverAluminum
1.55191.50 in1.50Single End Extensions200SilverAluminum
1.35161.50 in1.50Single End Extensions200SilverAluminum
0.94101.50 in1.50Single End Extensions200SilverAluminum
1.1613.7825 mm0.98Single End Extensions200BlueAluminum
1.44181.00 in1.00Single End Extensions200SilverAluminum
Single End Extensions
0.8391.00 in1.00Single End Extensions200SilverAluminum
Single End Extensions